JAJSKB8E June 2008 – September 2024 SN74AVC2T245
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | VCCA | VCCB | TA = 25°C | –40°C to 85°C | UNIT | |||||
|---|---|---|---|---|---|---|---|---|---|---|---|
| MIN | TYP | MAX | MIN | MAX | |||||||
| VOH | IOH = –100 μA | VI = VIH | 1.2 V to 3.6 V | 1.2 V to 3.6 V | VCCO – 0.2 | V | |||||
| IOH = –3 mA | 1.2 V | 1.2 V | 0.95 | ||||||||
| IOH = –6 mA | 1.4 V | 1.4 V | 1.05 | ||||||||
| IOH = –8 mA | 1.65 V | 1.65 V | 1.2 | ||||||||
| IOH = –9 mA | 2.3 V | 2.3 V | 1.75 | ||||||||
| IOH = –12 mA | 3 V | 3 V | 2.3 | ||||||||
| VOL | IOL = 100 μA | VI = VIL | 1.2 V to 3.6 V | 1.2 V to 3.6 V | 0.2 | V | |||||
| IOL = 3 mA | 1.2 V | 1.2 V | 0.25 | ||||||||
| IOL = 6 mA | 1.4 V | 1.4 V | 0.35 | ||||||||
| IOL = 8 mA | 1.65 V | 1.65 V | 0.45 | ||||||||
| IOL = 9 mA | 2.3 V | 2.3 V | 0.55 | ||||||||
| IOL = 12 mA | 3 V | 3 V | 0.7 | ||||||||
| II | Control inputs | VI = VCCA or GND | 1.2 V to 3.6 V | 1.2 V to 3.6 V | ±0.025 | ±0.25 | ±1 | μA | |||
| Ioff | A or B port | VI or VO = 0 to 3.6 V | 0 V | 0 V to 3.6 V | ±0.1 | ±1 | ±5 | μA | |||
| 0 V to 3.6 V | 0 V | ±0.1 | ±1 | ±5 | |||||||
| IOZ | A or B port | VO = VCCO or GND, VI = VCCI or GND, OE = VIH | 3.6 V | 3.6 V | ±0.5 | ±2.5 | ±5 | μA | |||
| ICCA | VI = VCCI or GND, IO = 0 | 1.2 V to 3.6 V | 1.2 V to 3.6 V | 8 | μA | ||||||
| 0 V | 0 V to 3.6 V | –2 | |||||||||
| 0 V to 3.6 V | 0 V | 8 | |||||||||
| ICCB | VI = VCCI or GND, IO = 0 | 1.2 V to 3.6 V | 1.2 V to 3.6 V | 8 | μA | ||||||
| 0 V | 0 V to 3.6 V | 8 | |||||||||
| 0 V to 3.6 V | 0 V | –2 | |||||||||
| ICCA + ICCB | VI = VCCI or GND, IO = 0 | 1.2 V to 3.6 V | 1.2 V to 3.6 V | 16 | μA | ||||||
| Ci | Control inputs | VI = 3.3 V or GND | 3.3 V | 3.3 V | 3.5 | 4.5 | pF | ||||
| Cio | A or B port | VO = 3.3 V or GND | 3.3 V | 3.3 V | 6 | 7 | pF | ||||