JAJSKB8E June 2008 – September 2024 SN74AVC2T245
PRODUCTION DATA
PARAMETER | FROM (INPUT) | TO (OUTPUT) | VCCB = 1.2 V | VCCB = 1.5 V ± 0.1 V | VCCB = 1.8 V ± 0.15 V | VCCB = 2.5 V ± 0.2 V | VCCB = 3.3 V ± 0.3 V | UNIT |
---|---|---|---|---|---|---|---|---|
TYP | TYP | TYP | TYP | TYP | ||||
tPLH | A | B | 2.5 | 2.1 | 1.9 | 1.9 | 1.9 | ns |
tPHL | 2.5 | 2.1 | 1.9 | 1.9 | 1.9 | |||
tPLH | B | A | 2.5 | 2.2 | 2 | 1.8 | 1.7 | ns |
tPHL | 2.5 | 2.2 | 2 | 1.8 | 1.7 | |||
tPZH | OE | A | 3.8 | 3.1 | 2.7 | 2.6 | 3 | ns |
tPZL | 3.8 | 3.1 | 2.7 | 2.6 | 3 | |||
tPZH | OE | B | 3.7 | 3.7 | 3.7 | 3.7 | 3.7 | ns |
tPZL | 3.7 | 3.7 | 3.7 | 3.7 | 3.7 | |||
tPHZ | OE | A | 4.4 | 3.6 | 3.5 | 3.3 | 4.1 | ns |
tPLZ | 4.4 | 3.6 | 3.5 | 3.3 | 4.1 | |||
tPHZ | OE | B | 4.2 | 4.2 | 4.3 | 4.1 | 4.2 | ns |
tPLZ | 4.2 | 4.2 | 4.3 | 4.1 | 4.2 |