JAJSJB8B June 2011 – July 2020 SN74AVC4T234
PRODUCTION DATA
PIN | NO. | TYPE | DESCRIPTION |
---|---|---|---|
NAME | ZSU, ZWA | ||
B1 | C7 | I | Channel 1 Data input port |
B2 | C5 | I | Channel 2 Data input port |
B3 | C3 | I | Channel 3 Data input port |
B4 | C1 | I | Channel 4 Data input port |
A1 | A7 | O | Channel 1 Data output port |
A2 | A5 | O | Channel 2 Data output port |
A3 | A3 | O | Channel 3 Data output port |
A4 | A1 | O | Channel 4 Data output port |
VCCA | B6 | — | A-side output port power supply voltage (0.9 V to 3.6 V) |
VCCB | B4 | — | B-side input port power supply voltage (0.9 V to 3.6 V) |
GND | B2 | — | Ground |