JAJSJB8B June 2011 – July 2020 SN74AVC4T234
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | VCCA, VCCB | TYP | UNIT | ||
---|---|---|---|---|---|---|
CpdA (1) | B to A | Outputs enabled | CL = 0, f = 10 MHz, tr = tf = 1 ns | VCCA = VCCB = 1.1 V | 18.5 | pF |
VCCA = VCCB = 1.4 V | ||||||
VCCA = VCCB = 1.65 V | ||||||
VCCA = VCCB = 2.3 V | ||||||
VCCA = VCCB = 3 V |