JAJSTC5C November 2009 – February 2024 SN74AVC4T245-Q1
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
PARAMETER | TEST CONDITIONS | VCCA | VCCB | TA | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|---|---|
VOH | IOH = –100μA | VI = VIH | 1.2V to 3.6V | 1.2V to 3.6V | TA = –40°C to 125°C | VCCO – 0.2 | V | |||
IOH = –3mA | 1.2V | 1.2V | TA = 25°C | 0.95 | ||||||
IOH = –6mA | 1.4V | 1.4V | TA = –40°C to 125°C | 1.05 | ||||||
IOH = –8mA | 1.65V | 1.65V | TA = –40°C to 125°C | 1.2 | ||||||
IOH = –9mA | 2.3V | 2.3V | TA = –40°C to 125°C | 1.75 | ||||||
IOH = –12mA | 3V | 3V | TA = –40°C to 125°C | 2.3 | ||||||
VOL | IOL = 100μA | VI = VIL | 1.2V to 3.6V | 1.2V to 3.6V | TA = –40°C to 125°C | 0.2 | V | |||
IOL = 3mA | 1.2V | 1.2V | TA = 25°C | 0.25 | ||||||
IOL = 6mA | 1.4V | 1.4V | TA = –40°C to 125°C | 0.35 | ||||||
IOL = 8mA | 1.65V | 1.65V | TA = –40°C to 125°C | 0.45 | ||||||
IOL = 9mA | 2.3V | 2.3V | TA = –40°C to 125°C | 0.55 | ||||||
IOL = 12mA | 3V | 3V | TA = –40°C to 125°C | 0.7 | ||||||
II(1) | Control inputs | VI = VCCA or GND | 1.2V to 3.6V | 1.2V to 3.6V | TA = 25°C | ±0.025 | ±0.25 | μA | ||
TA = –40°C to 125°C | ±1.5 | |||||||||
Ioff | A or B port | VI or VO = 0 to 3.6V | 0V | 0V to 3.6V | TA = 25°C | ±0.1 | ±1 | μA | ||
TA = –40°C to 125°C | ±5 | |||||||||
0V to 3.6V | 0V | TA = 25°C | ±0.1 | ±1 | ||||||
TA = –40°C to 125°C | ±5 | |||||||||
IOZ | A or B port | VO = VCCO or GND, VI = VCCI or GND, OE = VIH | 3.6V | 3.6V | TA = 25°C | ±0.5 | ±2.5 | μA | ||
TA = –40°C to 125°C | ±5 | |||||||||
ICCA(1) | VI = VCCI or GND, IO = 0 | 1.2V to 3.6V | 1.2V to 3.6V | TA = –40°C to 125°C | 8 | μA | ||||
0V | 0V to 3.6V | TA = 25°C | –2 | |||||||
TA = –40°C to 125°C | –11 | |||||||||
0V to 3.6V | 0V | TA = –40°C to 125°C | 8 | |||||||
ICCB(1) | VI = VCCI or GND, IO = 0 | 1.2V to 3.6V | 1.2V to 3.6V | TA = –40°C to 125°C | 8 | μA | ||||
0V | 0V to 3.6V | TA = –40°C to 125°C | 8 | |||||||
0V to 3.6V | 0V | TA = 25°C | –2 | |||||||
TA = –40°C to 125°C | –11 | |||||||||
ICCA + ICCB | VI = VCCI or GND, IO = 0 | 1.2V to 3.6V | 1.2V to 3.6V | TA = –40°C to 125°C | 16 | μA | ||||
Ci | Control inputs | VI = 3.3V or GND | 3.3V | 3.3V | TA = 25°C | 3.5 | 4.5 | pF | ||
TA = –40°C to 125°C | 7 | |||||||||
Cio | A or B port | VO = 3.3V or GND | 3.3V | 3.3V | TA = 25°C | 6 | pF | |||
TA = –40°C to 125°C |