JAJSTS1A March 2024 – September 2024 SN74AVC4T774-Q1
PRODUCTION DATA
VCCI | VCCO | MIN | MAX | UNIT | |||
---|---|---|---|---|---|---|---|
VCCA | Supply voltage | 1.08 | 3.6 | V | |||
VCCB | Supply voltage | 1.08 | 3.6 | V | |||
VIH | High-level input voltage |
Data inputs(1) | 1.08V | VCCI × 0.7 | V | ||
1.2V to 1.95V | VCCI × 0.65 | ||||||
2V to 2.7V |
1 |
||||||
2.8V to 3.6V |
1.4 |
||||||
VIL | Low-level input voltage |
Data inputs(1) |
1.08V |
VCCI × 0.3 | V | ||
1.1V to 1.95V | VCCI × 0.35 | ||||||
2V to 2.7V | 1.5 | ||||||
3V to 3.6V |
1.9 |
||||||
VIH | High-level input voltage |
DIR (referenced to VCCA)(2) |
1.08V to 1.95V | VCCA × 0.65 | V | ||
2V to 2.7V | 1 | ||||||
3V to 3.6V |
1.3 |
||||||
VIL | Low-level input voltage |
DIR (referenced to VCCA)(2) |
1.08V to 1.95V | VCCA × 0.35 | V | ||
2V to 2.7V |
1.3 |
||||||
3V to 3.6V | 1.7 | ||||||
VI | Input voltage | 0 | 3.6 | V | |||
VO | Output voltage | Active state | 0 | VCCO | V | ||
3-state | 0 | 3.6 | |||||
IOH | High-level output current | 1.08V to 1.32V | –3 | mA | |||
1.4V to 1.6V | –6 | ||||||
1.65V to 1.95V | –8 | ||||||
2.3V to 2.7V | –9 | ||||||
3V to 3.6V | –12 | ||||||
IOL | Low-level output current | 1.08V to 1.32V | 3 | mA | |||
1.4V to 1.6V | 6 | ||||||
1.65V to 1.95V | 8 | ||||||
2.3V to 2.7V | 9 | ||||||
3V to 3.6V | 12 | ||||||
Δt/Δv | Input transition rise or fall rate | 5 | ns/V | ||||
TA | Operating ambient temperature | –40 | 125 | °C |