JAJSTS1A March 2024 – September 2024 SN74AVC4T774-Q1
PRODUCTION DATA
The SN74AVC4T774-Q1 is a 4-bit, dual-supply noninverting bidirectional voltage level translation device. Ax pins and control pins (1DIR, 2DIR,1 OE, and 2 OE) are supported by VCCA, and Bx pins are supported by VCCB. The A port is able to accept I/O voltages ranging from 1.08V to 3.6V, while the B port can accept I/O voltages from
1.08V to 3.6V. A high on DIR allows data transmission from Ax to Bx and a low on DIR allows data transmission from Bx to Ax when OE is set to low. When OE is set to high, both Ax and Bx pins are in the high-impedance state.