JAJSTS1A March 2024 – September 2024 SN74AVC4T774-Q1
PRODUCTION DATA
PARAMETER | FROM (INPUT) | TO (OUTPUT) | VCCB | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|---|---|
tPLH, tPHL | A | B | VCCB = 1.2V ± 0.12V | 3.2 | ns | ||
VCCB = 1.5V ± 0.1V | 1.8 | 3.8 | |||||
VCCB = 1.8V ± 0.15V | 1.7 | 3.3 | |||||
VCCB = 2.5V ± 0.2V | 1.5 | 2.5 | |||||
VCCB = 3.3V ± 0.3V | 1.2 | 2.0 | |||||
tPLH, tPHL | B | A | VCCB = 1.2V ± 0.12V | 3.4 | ns | ||
VCCB = 1.5V ± 0.1V | 1.7 | 3.4 | |||||
VCCB = 1.8V ± 0.15V | 1.5 | 2.9 | |||||
VCCB = 2.5V ± 0.2V | 1.3 | 2.9 | |||||
VCCB = 3.3V ± 0.3V | 1.2 | 2.0 | |||||
tPZH, tPZL | OE | A | VCCB = 1.2V ± 0.12V | 2.4 | ns | ||
VCCB = 1.5V ± 0.1V | 2.2 | 3.6 | |||||
VCCB = 1.8V ± 0.15V | 2.2 | 3.6 | |||||
VCCB = 2.5V ± 0.2V | 2.2 | 3.6 | |||||
VCCB = 3.3V ± 0.3V | 2.2 | 3.6 | |||||
tPZH, tPZL | OE | B | VCCB = 1.2V ± 0.12V | 6.7 | ns | ||
VCCB = 1.5V ± 0.1V | 3.2 | 6.7 | |||||
VCCB = 1.8V ± 0.15V | 2.8 | 5.4 | |||||
VCCB = 2.5V ± 0.2V | 2.4 | 4.2 | |||||
VCCB = 3.3V ± 0.3V | 2.2 | 3.7 | |||||
tPHZ, tPLZ | OE | A | VCCB = 1.2V ± 0.12V | 4.0 | ns | ||
VCCB = 1.5V ± 0.1V | 3.5 | 5.5 | |||||
VCCB = 1.8V ± 0.15V | 3.5 | 5.5 | |||||
VCCB = 2.5V ± 0.2V | 3.4 | 5.4 | |||||
VCCB = 3.3V ± 0.3V | 3.5 | 5.4 | |||||
tPHZ, tPLZ | OE | B | VCCB = 1.2V ± 0.12V | 6.3 | ns | ||
VCCB = 1.5V ± 0.1V | 4.0 | 6.6 | |||||
VCCB = 1.8V ± 0.15V | 4.0 | 6.5 | |||||
VCCB = 2.5V ± 0.2V | 3.3 | 5.3 | |||||
VCCB = 3.3V ± 0.3V | 3.7 | 5.9 |