JAJSKE9I February 2008 – February 2025 SN74AVC4T774
PRODUCTION DATA
Unless otherwise noted, all input pulses are supplied by generators having the following characteristics:
| Test Parameter | S1 | |
|---|---|---|
| tpd | Propagation (delay) time | Open |
| tPZL, tPLZ | Enable time, disable time | 2 × VCCO |
| tPZH, tPHZ | Enable time, disable time | GND |
| VCCO | RL | CL | VTP |
|---|---|---|---|
| 1.2V ± 0.1V | 2kΩ | 15pF | 0.1V |
| 1.5V ± 0.1V | 2kΩ | 15pF | 0.1V |
| 1.8V ± 0.15V | 2kΩ | 15pF | 0.15V |
| 2.5V ± 0.2V | 2kΩ | 15pF | 0.15V |
| 3.3V ± 0.3V | 2kΩ | 15pF | 0.3V |