JAJSKE9H February 2008 – March 2024 SN74AVC4T774
PRODUCTION DATA
VCCI | VCCO | MIN | MAX | UNIT | |||
---|---|---|---|---|---|---|---|
VCCA | Supply voltage | 1.1 | 3.6 | V | |||
VCCB | Supply voltage | 1.1 | 3.6 | V | |||
VIH | High-level input voltage | Data inputs(4) | 1.1 V to 1.95 V | VCCI × 0.65 | V | ||
1.95 V to 2.7 V | 1.6 | ||||||
2.7 V to 3.6 V | 2 | ||||||
VIL | Low-level input voltage | Data inputs(4) | 1.1 V to 1.95 V | VCCI × 0.35 | V | ||
1.95 V to 2.7 V | 0.7 | ||||||
2.7 V to 3.6 V | 0.8 | ||||||
VIH | High-level input voltage | Control Inputs (referenced to VCCA)(5) (DIRx, OE) | 1.1 V to 1.95 V | VCCA × 0.65 | V | ||
1.95 V to 2.7 V | 1.6 | ||||||
2.7 V to 3.6 V | 2 | ||||||
VIL | Low-level input voltage | Control Inputs (referenced to VCCA)(5) (DIRx, OE) | 1.1 V to 1.95 V | VCCA × 0.35 | V | ||
1.95 V to 2.7 V | 0.7 | ||||||
2.7 V to 3.6 V | 0.8 | ||||||
VI | Input voltage | 0 | 3.6 | V | |||
VO | Output voltage | Active state | 0 | VCCO | V | ||
3-state | 0 | 3.6 | |||||
IOH | High-level output current | 1.1 V to 1.3 V | –3 | mA | |||
1.4 V to 1.6 V | –6 | ||||||
1.65 V to 1.95 V | –8 | ||||||
2.3 V to 2.7 V | –9 | ||||||
3 V to 3.6 V | –12 | ||||||
IOL | Low-level output current | 1.1 V to 1.3 V | 3 | mA | |||
1.4 V to 1.6 V | 6 | ||||||
1.65 V to 1.95 V | 8 | ||||||
2.3 V to 2.7 V | 9 | ||||||
3 V to 3.6 V | 12 | ||||||
Δt/Δv | Input transition rise or fall rate | 5 | ns/V | ||||
TA | Operating free-air temperature | –40 | 85 | °C |