JAJSKE9H February 2008 – March 2024 SN74AVC4T774
PRODUCTION DATA
PARAMETER | PARAMETER | FROM | TO | VCCB = 1.2 V ± 0.1 V | VCCB = 1.5 V ± 0.1 V | VCCB = 1.8 V ± 0.15 V | VCCB = 2.5 V ± 0.2 V | VCCB = 3.3 V ± 0.3 V | UNIT | |||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | |||||
tPLH | tPLH | A | B | 1.5 | 6 | 0.1 | 5.6 | 0.1 | 4.5 | 0.1 | 3.3 | 0.1 | 2.9 | ns |
tPHL | tPHL | 1 | 4 | 0.1 | 5.6 | 0.1 | 4.5 | 0.1 | 3.3 | 0.1 | 2.9 | |||
tPLH | tPLH | B | A | 1.5 | 4 | 0.6 | 4.2 | 0.4 | 3.4 | 0.2 | 3 | 0.1 | 2.8 | ns |
tPHL | tPHL | 1.5 | 7.5 | 0.6 | 4.2 | 0.4 | 3.4 | 0.2 | 3 | 0.1 | 2.8 | |||
tPZH | tPZH | OE | A | 1 | 2.5 | 0.6 | 8.7 | 0.6 | 5.2 | 0.6 | 3.8 | 0.4 | 3.8 | ns |
tPZL | tPZL | 1 | 2.5 | 0.6 | 8.7 | 0.6 | 5.2 | 0.6 | 3.8 | 0.4 | 3.8 | |||
tPZH | tPZH | OE | B | 1.5 | 6 | 0.8 | 8.7 | 0.6 | 6.8 | 0.5 | 4.7 | 0.5 | 3.8 | ns |
tPZL | tPZL | 1.5 | 7 | 0.8 | 8.7 | 0.6 | 6.8 | 0.5 | 4.7 | 0.5 | 3.8 | |||
tPHZ | tPHZ | OE | A | 2 | 4 | 0.7 | 9.3 | 0.7 | 8.3 | 0.7 | 5.6 | 0.7 | 6.6 | ns |
tPLZ | tPLZ | 2 | 4 | 0.7 | 9.3 | 0.7 | 8.3 | 0.7 | 5.6 | 0.7 | 6.6 | |||
tPHZ | tPHZ | OE | B | 2 | 5 | 1.4 | 9.3 | 1.2 | 8.1 | 1 | 6.4 | 0.8 | 6.2 | ns |
tPLZ | tPLZ | 2 | 4.5 | 1.4 | 9.3 | 1.2 | 8.1 | 1 | 6.4 | 0.8 | 6.2 |