JAJSS78E December 2008 – November 2023 SN74AVC8T245-Q1
PRODUCTION DATA
PIN | TYPE(1) | DESCRIPTION | |||
---|---|---|---|---|---|
NAME | VQFN | TSSOP | |||
A1 | 3 | 3 | I/O | Input/output A1. Referenced to VCCA. | |
A2 | 4 | 4 | I/O | Input/output A2. Referenced to VCCA. | |
A3 | 5 | 5 | I/O | Input/output A3. Referenced to VCCA. | |
A4 | 6 | 6 | I/O | Input/output A4. Referenced to VCCA. | |
A5 | 7 | 7 | I/O | Input/output A5. Referenced to VCCA. | |
A6 | 8 | 8 | I/O | Input/output A6. Referenced to VCCA. | |
A7 | 9 | 9 | I/O | Input/output A7. Referenced to VCCA. | |
A8 | 10 | 10 | I/O | Input/output A8. Referenced to VCCA. | |
B1 | 21 | 21 | I/O | Input/output B1. Referenced to VCCB. | |
B2 | 20 | 20 | I/O | Input/output B2. Referenced to VCCB. | |
B3 | 19 | 19 | I/O | Input/output B3. Referenced to VCCB. | |
B4 | 18 | 18 | I/O | Input/output B4. Referenced to VCCB. | |
B5 | 17 | 17 | I/O | Input/output B5. Referenced to VCCB. | |
B6 | 16 | 16 | I/O | Input/output B6. Referenced to VCCB. | |
B7 | 15 | 15 | I/O | Input/output B7. Referenced to VCCB. | |
B8 | 14 | 14 | I/O | Input/output B8. Referenced to VCCB. | |
DIR | 2 | — | I | Direction-control input for 1 ports | |
GND | 12, 13 | 11, 12, 13 | — | Ground | |
OE | 22 | 22 | I | 3-state output-mode enable. Pull OE high to place ‘2’ outputs in 3-state mode. Referenced to VCCA. | |
VCCA | 1 | 1 | — | A-port power supply voltage. 1.2 V ≤ VCCA ≤ 3.6 V | |
VCCB | 23, 24 | 23, 24 | — | B-port power supply voltage. 1.2 V ≤ VCCB ≤ 3.6 V | |
Thermal pad | — | The exposed thermal pad must be connected as a secondary GND or be left electrically open. |