JAJSJL1C August 2004 – August 2020 SN74AVCH24T245
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | VCCA | VCCB | TA = 25°C | –40°C to 85°C | UNIT | |||||
---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | |||||||
VOH | IOH = –100 μA | VI = VIH | 1.2 V to 3.6 V | 1.2 V to 3.6 V | VCCO – 0.2 | V | |||||
IOH = –3 mA | 1.2 V | 1.2 V | 0.95 | ||||||||
IOH = –6 mA | 1.4 V | 1.4 V | 1.05 | ||||||||
IOH = –8 mA | 1.65 V | 1.65 V | 1.2 | ||||||||
IOH = –9 mA | 2.3 V | 2.3 V | 1.75 | ||||||||
IOH = –12 mA | 3 V | 3 V | 2.3 | ||||||||
VOL | IOL = 100 μA | VI = VIL | 1.2 V to 3.6 V | 1.2 V to 3.6 V | 0.2 | V | |||||
IOL = 3 mA | 1.2 V | 1.2 V | 0.15 | ||||||||
IOL = 6 mA | 1.4 V | 1.4 V | 0.35 | ||||||||
IOL = 8 mA | 1.65 V | 1.65 V | 0.45 | ||||||||
IOL = 9 mA | 2.3 V | 2.3 V | 0.55 | ||||||||
IOL = 12 mA | 3 V | 3 V | 0.7 | ||||||||
II | Control inputs | VI = VCCA or GND | 1.2 V to 3.6 V | 1.2 V to 3.6 V | ±0.025 | ±0.25 | ±1 | μA | |||
IBHL(1) | VI = 0.42 V | 1.2 V | 1.2 V | 25 | μA | ||||||
VI = 0.49 V | 1.4 V | 1.4 V | 15 | ||||||||
VI = 0.58 V | 1.65 V | 1.65 V | 25 | ||||||||
VI = 0.7 V | 2.3 V | 2.3 V | 45 | ||||||||
VI = 0.8 V | 3.3 V | 3.3 V | 100 | ||||||||
IBHH(2) | VI = 0.78 V | 1.2 V | 1.2 V | –25 | μA | ||||||
VI = 0.91 V | 1.4 V | 1.4 V | –15 | ||||||||
VI = 1.07 V | 1.65 V | 1.65 V | –25 | ||||||||
VI = 1.6 V | 2.3 V | 2.3 V | –45 | ||||||||
VI = 2 V | 3.3 V | 3.3 V | –100 | ||||||||
IBHLO(3) | VI = 0 to VCC | 1.2 V | 1.2 V | 50 | μA | ||||||
1.6 V | 1.6 V | 125 | |||||||||
1.95 V | 1.95 V | 200 | |||||||||
2.7 V | 2.7 V | 300 | |||||||||
3.6 V | 3.6 V | 500 | |||||||||
IBHHO(4) | VI = 0 to VCC | 1.2 V | 1.2 V | –50 | μA | ||||||
1.6 V | 1.6 V | –125 | |||||||||
1.95 V | 1.95 V | –200 | |||||||||
2.7 V | 2.7 V | –300 | |||||||||
3.6 V | 3.6 V | –500 | |||||||||
Ioff | A port | VI or VO = 0 to 3.6 V | 0 V | 0 to 3.6 V | ±0.1 | ±2.5 | ±5 | μA | |||
B port | 0 to 3.6 V | 0 V | ±0.1 | ±2.5 | ±5 | ||||||
IOZ(7) | A or B port | VO = VCCO or GND, VI = VCCI or GND |
OE = VIH | 3.6 V | 3.6 V | ±0.5 | ±2.5 | ±5 | μA | ||
B port | OE = don't care | 0 V | 3.6 V | ±5 | |||||||
A port | 3.6 V | 0 V | ±5 | ||||||||
ICCA | VI = VCCI or GND, IO = 0 | 1.2 V to 3.6 V | 1.2 V to 3.6 V | 40 | μA | ||||||
0 V | 3.6 V | –5 | |||||||||
3.6 V | 0 V | 40 | |||||||||
ICCB | VI = VCCI or GND, IO = 0 | 1.2 V to 3.6 V | 1.2 V to 3.6 V | 40 | μA | ||||||
0 V | 3.6 V | 40 | |||||||||
3.6 V | 0 V | –5 | |||||||||
ICCA + ICCB | VI = VCCI or GND, IO = 0 | 1.2 V to 3.6 V | 1.2 V to 3.6 V | 75 | μA | ||||||
Ci | Control inputs | VI = 3.3 V or GND | 3.3 V | 3.3 V | 3.5 | pF | |||||
Cio | A or B port | VO = 3.3 V or GND | 3.3 V | 3.3 V | 7 | pF |