JAJSEN7E December 2017 – December 2023 SN74AXC1T45
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | VCCA | VCCB | Operating free-air temperature (TA) | UNIT | |||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
–40°C to 85°C | –40°C to 125°C | |||||||||||
MIN | TYP(3) | MAX | MIN | TYP | MAX | |||||||
VOH | High-level output voltage | VI = VIH | IOH = -100µA | 0.7V - 3.6V | 0.7V - 3.6V | VCCO – 0.1 | VCCO – 0.1 | V | ||||
IOH = -50µA | 0.65 V | 0.65 V | 0.55 | 0.55 | ||||||||
IOH = -200µA | 0.76 V | 0.76 V | 0.58 | 0.58 | ||||||||
IOH = -500µA | 0.85 V | 0.85 V | 0.65 | 0.65 | ||||||||
IOH = -3mA | 1.1V | 1.1V | 0.85 | 0.85 | ||||||||
IOH = -6mA | 1.4V | 1.4V | 1.05 | 1.05 | ||||||||
IOH = -8mA | 1.65 V | 1.65 V | 1.2 | 1.2 | ||||||||
IOH = -9mA | 2.3V | 2.3V | 1.75 | 1.75 | ||||||||
IOH = -12mA | 3V | 3V | 2.3 | 2.3 | ||||||||
VOL | Low-level output voltage | VI = VIL | IOL = 100µA | 0.7V - 3.6V | 0.7V - 3.6V | 0.1 | 0.1 | V | ||||
IOL = 50µA | 0.65 V | 0.65 V | 0.1 | 0.1 | ||||||||
IOL = 200µA | 0.76 V | 0.76 V | 0.18 | 0.18 | ||||||||
IOL = 500µA | 0.85 V | 0.85 V | 0.2 | 0.2 | ||||||||
IOL = 3mA | 1.1V | 1.1V | 0.25 | 0.25 | ||||||||
IOL = 6mA | 1.4V | 1.4V | 0.35 | 0.35 | ||||||||
IOL = 8mA | 1.65 V | 1.65 V | 0.45 | 0.45 | ||||||||
IOL = 9mA | 2.3V | 2.3V | 0.55 | 0.55 | ||||||||
IOL = 12mA | 3V | 3V | 0.7 | 0.7 | ||||||||
II | Input leakage current | Control input (DIR): VI = VCCA or GND | 0.65 V- 3.6V | 0.65 V- 3.6V | –1 | 1 | –1.5 | 1.5 | µA | |||
A or B Port: Vi = VCCI or GND | 0.65 V- 3.6V | 0.65 V- 3.6V | –4 | 4 | –8 | 8 | ||||||
Ioff | Partial power down current | A or B Port: Vi or Vo = 0V - 3.6V | 0V | 0V - 3.6V | –5 | 5 | –7.5 | 7.5 | µA | |||
0V - 3.6V | 0V | –5 | 5 | –7.5 | 7.5 | |||||||
ICCA | VCCA supply current | VI = VCCI or GND | IO = 0 | 0.65 V- 3.6V | 0.65 V- 3.6V | 8 | 12 | µA | ||||
0V | 3.6V | –2 | –8 | |||||||||
3.6V | 0V | 2 | 8 | |||||||||
ICCB | VCCB supply current | VI = VCCI or GND | IO = 0 | 0.65 V- 3.6V | 0.65 V- 3.6V | 8 | 12 | µA | ||||
0V | 3.6V | 2 | 8 | |||||||||
3.6V | 0V | –2 | –8 | |||||||||
ICCA + ICCB | Combined supply current | VI = VCCI or GND | IO = 0 | 0.65 V- 3.6V | 0.65 V- 3.6V | 10 | 16 | µA | ||||
CI | Control input capacitance | VI = 3.3V or GND | 3.3V | 3.3V | 4.4 | 4.4 | pF | |||||
CIO | Data I/O capacitance, A Port | VO = 1.65V DC +1 MHz -16 dBm sine wave | 3.3V | 0V | 5 | 5 | pF | |||||
CIO | Data I/O capacitance, B Port | VO = 1.65V DC +1 MHz -16 dBm sine wave | 0V | 3.3V | 5 | 5 | pF |