JAJSEN7E December 2017 – December 2023 SN74AXC1T45
PRODUCTION DATA
The SN74AXC1T45 device uses two separate configurable power-supply rails, VCCA and VCCB. The VCCA power-supply rail accepts any supply voltage from 0.65 V to 3.6 V and the VCCB power-supply rail accepts any supply voltage from 0.65 V to 3.6 V. The A port and B port are designed to track the VCCA and VCCB supplies respectively allowing for low-voltage, bidirectional translation between any of the 0.7V, 0.8V, 0.9V, 1.2V, 1.5V, 1.8V, 2.5V, and 3.3V voltage nodes.