JAJSEN7E December 2017 – December 2023 SN74AXC1T45
PRODUCTION DATA
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
A | 3 | I/O | Input or output A. This pin is referenced to VCCA. When this pin is configured as an input, do not leave it floating. |
B | 4 | I/O | Input or output B. This pin is referenced to VCCB. When this pin is configured as an input, do not leave it floating. |
DIR | 5 | I | Direction control signal. Set to Logic High for A-to-B level translation. Set to Logic Low for B-to-A level translation. |
GND | 2 | — | Ground. |
VCCA | 1 | — | A-port supply voltage. 0.65 V ≤ VCCA ≤ 3.6V. |
VCCB | 6 | — | B-port supply voltage. 0.65 V ≤ VCCB ≤ 3.6V. |