JAJSEN7E December 2017 – December 2023 SN74AXC1T45
PRODUCTION DATA
Figure 8-1 shows an example of the SN74AXC1T45 being used in a unidirectional logic level-shifting application.
PIN | NAME | FUNCTION | DESCRIPTION |
---|---|---|---|
1 | VCCA | VCC1 | SYSTEM-1 supply voltage (0.65 V to 3.6V) |
2 | GND | GND | Device GND |
3 | A | OUT | Output level depends on VCC1 voltage. |
4 | B | IN | Input threshold value depends on VCC2 voltage. |
5 | DIR | DIR | GND (low level) determines B-port to A-port direction. |
6 | VCCB | VCC2 | SYSTEM-2 supply voltage (0.65 V to 3.6V) |