JAJSEN7E December 2017 – December 2023 SN74AXC1T45
PRODUCTION DATA
Both the VCCA and VCCB pins can be supplied at any voltage from 0.65 V to 3.6V, making the device suitable for translating between any of the voltage nodes (0.7V, 0.8V, 0.9V, 1.2V, 1.8V, 2.5V and 3.3V).