JAJSEN7E December 2017 – December 2023 SN74AXC1T45
PRODUCTION DATA
The SN74AXC1T45 device can be used in level-translation applications for interfacing devices or systems with one another when they are operating at different interface voltages. The maximum data rate can be up to 500Mbps when the device translate signal is from 1.8V to 3.3V.