SCES908A February 2020 – April 2020 SN74AXC2T245-Q1
PRODUCTION DATA.
PARAMETER | FROM | TO | Test Conditions | B-Port Supply Voltage (VCCB) | UNIT | ||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.7 ± 0.05 V | 0.8 ± 0.04 V | 0.9 ± 0.045 V | 1.2 ± 0.1 V | 1.5 ± 0.1 V | 1.8 ± 0.15 V | 2.5 ± 0.2 V | 3.3 ± 0.3 V | ||||||||||||||
MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | ||||||
tpd | Propagation delay | A | B | -40°C to 85°C | 0.5 | 84 | 0.5 | 50 | 0.5 | 39 | 0.5 | 15 | 0.5 | 10 | 0.5 | 9 | 0.5 | 7 | 0.5 | 8 | ns |
-40°C to 125°C | 0.5 | 84 | 0.5 | 50 | 0.5 | 39 | 0.5 | 15 | 0.5 | 11 | 0.5 | 9 | 0.5 | 8 | 0.5 | 8 | |||||
B | A | -40°C to 85°C | 0.5 | 50 | 0.5 | 33 | 0.5 | 23 | 0.5 | 15 | 0.5 | 12 | 0.5 | 10 | 0.5 | 8 | 0.5 | 7 | |||
-40°C to 125°C | 0.5 | 50 | 0.5 | 33 | 0.5 | 23 | 0.5 | 15 | 0.5 | 12 | 0.5 | 10 | 0.5 | 8 | 0.5 | 7 | |||||
tdis | Disable time | OE | A | -40°C to 85°C | 0.5 | 25 | 0.5 | 25 | 0.5 | 25 | 0.5 | 25 | 0.5 | 25 | 0.5 | 25 | 0.5 | 25 | 0.5 | 25 | ns |
-40°C to 125°C | 0.5 | 26 | 0.5 | 26 | 0.5 | 26 | 0.5 | 26 | 0.5 | 26 | 0.5 | 26 | 0.5 | 26 | 0.5 | 26 | |||||
OE | B | -40°C to 85°C | 0.5 | 110 | 0.5 | 83 | 0.5 | 69 | 0.5 | 27 | 0.5 | 20 | 0.5 | 18 | 0.5 | 15 | 0.5 | 15 | |||
-40°C to 125°C | 0.5 | 110 | 0.5 | 84 | 0.5 | 70 | 0.5 | 28 | 0.5 | 22 | 0.5 | 20 | 0.5 | 16 | 0.5 | 16 | |||||
ten | Enable time | OE | A | -40°C to 85°C | 0.5 | 29 | 0.5 | 29 | 0.5 | 29 | 0.5 | 29 | 0.5 | 29 | 0.5 | 29 | 0.5 | 29 | 0.5 | 29 | ns |
-40°C to 125°C | 0.5 | 30 | 0.5 | 30 | 0.5 | 30 | 0.5 | 30 | 0.5 | 30 | 0.5 | 30 | 0.5 | 30 | 0.5 | 30 | |||||
OE | B | -40°C to 85°C | 0.5 | 154 | 0.5 | 102 | 0.5 | 70 | 0.5 | 37 | 0.5 | 25 | 0.5 | 20 | 0.5 | 15 | 0.5 | 13 | |||
-40°C to 125°C | 0.5 | 165 | 0.5 | 112 | 0.5 | 83 | 0.5 | 43 | 0.5 | 28 | 0.5 | 22 | 0.5 | 17 | 0.5 | 15 |