JAJSH74B December 2018 – April 2024 SN74AXC4T245
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
PARAMETER | FROM | TO | Test Conditions | B-Port Supply Voltage (VCCB) | UNIT | ||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.7 ± 0.05V | 0.8 ± 0.04V | 0.9 ± 0.045V | 1.2 ± 0.1V | 1.5 ± 0.1V | 1.8 ± 0.15V | 2.5 ± 0.2V | 3.3 ± 0.3V | ||||||||||||||
MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | ||||||
tpd | Propagation delay | A | B | –40°C to 85°C | 0.5 | 21 | 0.5 | 21 | 0.5 | 18 | 0.5 | 11 | 0.5 | 9 | 0.5 | 8 | 0.5 | 7 | 0.5 | 6 | ns |
–40°C to 125°C | 0.5 | 21 | 0.5 | 21 | 0.5 | 18 | 0.5 | 11 | 0.5 | 9 | 0.5 | 8 | 0.5 | 7 | 0.5 | 6 | |||||
B | A | –40°C to 85°C | 0.5 | 37 | 0.5 | 24 | 0.5 | 18 | 0.5 | 11 | 0.5 | 9 | 0.5 | 8 | 0.5 | 5 | 0.5 | 5 | |||
–40°C to 125°C | 0.5 | 37 | 0.5 | 24 | 0.5 | 18 | 0.5 | 11 | 0.5 | 9 | 0.5 | 8 | 0.5 | 5 | 0.5 | 5 | |||||
tdis | Disable time | OE | A | –40°C to 85°C | 0.5 | 21 | 0.5 | 21 | 0.5 | 21 | 0.5 | 21 | 0.5 | 21 | 0.5 | 21 | 0.5 | 21 | 0.5 | 21 | ns |
–40°C to 125°C | 0.5 | 21 | 0.5 | 21 | 0.5 | 21 | 0.5 | 21 | 0.5 | 21 | 0.5 | 21 | 0.5 | 21 | 0.5 | 21 | |||||
OE | B | –40°C to 85°C | 0.5 | 131 | 0.5 | 97 | 0.5 | 77 | 0.5 | 29 | 0.5 | 21 | 0.5 | 19 | 0.5 | 15 | 0.5 | 15 | |||
–40°C to 125°C | 0.5 | 131 | 0.5 | 97 | 0.5 | 77 | 0.5 | 29 | 0.5 | 21 | 0.5 | 19 | 0.5 | 15 | 0.5 | 15 | |||||
ten | Enable time | OE | A | –40°C to 85°C | 0.5 | 26 | 0.5 | 26 | 0.5 | 26 | 0.5 | 26 | 0.5 | 26 | 0.5 | 26 | 0.5 | 26 | 0.5 | 26 | ns |
–40°C to 125°C | 0.5 | 26 | 0.5 | 26 | 0.5 | 26 | 0.5 | 26 | 0.5 | 26 | 0.5 | 26 | 0.5 | 26 | 0.5 | 26 | |||||
OE | B | –40°C to 85°C | 0.5 | 109 | 0.5 | 84 | 0.5 | 68 | 0.5 | 47 | 0.5 | 35 | 0.5 | 29 | 0.5 | 22 | 0.5 | 20 | |||
–40°C to 125°C | 0.5 | 109 | 0.5 | 84 | 0.5 | 68 | 0.5 | 47 | 0.5 | 35 | 0.5 | 29 | 0.5 | 22 | 0.5 | 20 |