JAJSH74B December 2018 – April 2024 SN74AXC4T245
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
PARAMETER | FROM | TO | Test Conditions | B-Port Supply Voltage (VCCB) | UNIT | ||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.7 ± 0.05V | 0.8 ± 0.04V | 0.9 ± 0.045V | 1.2 ± 0.1V | 1.5 ± 0.1V | 1.8 ± 0.15V | 2.5 ± 0.2V | 3.3 ± 0.3V | ||||||||||||||
MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | ||||||
tpd | Propagation delay | A | B | –40°C to 85°C | 0.5 | 155 | 0.5 | 108 | 0.5 | 76 | 0.5 | 40 | 0.5 | 37 | 0.5 | 40 | 0.5 | 67 | 0.5 | 185 | ns |
–40°C to 125°C | 0.5 | 155 | 0.5 | 108 | 0.5 | 76 | 0.5 | 40 | 0.5 | 37 | 0.5 | 40 | 0.5 | 67 | 0.5 | 185 | |||||
B | A | –40°C to 85°C | 0.5 | 156 | 0.5 | 128 | 0.5 | 106 | 0.5 | 55 | 0.5 | 21 | 0.5 | 15 | 0.5 | 11 | 0.5 | 10 | |||
–40°C to 125°C | 0.5 | 156 | 0.5 | 128 | 0.5 | 106 | 0.5 | 55 | 0.5 | 21 | 0.5 | 15 | 0.5 | 11 | 0.5 | 10 | |||||
tdis | Disable time | OE | A | –40°C to 85°C | 0.5 | 156 | 0.5 | 156 | 0.5 | 156 | 0.5 | 156 | 0.5 | 156 | 0.5 | 156 | 0.5 | 156 | 0.5 | 156 | ns |
–40°C to 125°C | 0.5 | 156 | 0.5 | 156 | 0.5 | 156 | 0.5 | 156 | 0.5 | 156 | 0.5 | 156 | 0.5 | 156 | 0.5 | 156 | |||||
OE | B | –40°C to 85°C | 0.5 | 154 | 0.5 | 121 | 0.5 | 101 | 0.5 | 55 | 0.5 | 54 | 0.5 | 56 | 0.5 | 65 | 0.5 | 125 | |||
–40°C to 125°C | 0.5 | 154 | 0.5 | 121 | 0.5 | 101 | 0.5 | 55 | 0.5 | 54 | 0.5 | 56 | 0.5 | 65 | 0.5 | 125 | |||||
ten | Enable time | OE | A | –40°C to 85°C | 0.5 | 238 | 0.5 | 238 | 0.5 | 238 | 0.5 | 238 | 0.5 | 238 | 0.5 | 238 | 0.5 | 238 | 0.5 | 238 | ns |
–40°C to 125°C | 0.5 | 238 | 0.5 | 238 | 0.5 | 238 | 0.5 | 238 | 0.5 | 238 | 0.5 | 238 | 0.5 | 238 | 0.5 | 238 | |||||
OE | B | –40°C to 85°C | 0.5 | 286 | 0.5 | 194 | 0.5 | 146 | 0.5 | 94 | 0.5 | 76 | 0.5 | 70 | 0.5 | 69 | 0.5 | 146 | |||
–40°C to 125°C | 0.5 | 286 | 0.5 | 194 | 0.5 | 146 | 0.5 | 94 | 0.5 | 76 | 0.5 | 70 | 0.5 | 69 | 0.5 | 146 |