JAJSH48 March 2019 SN74AXCH4T245
PRODUCTION DATA.
PARAMETER | FROM | TO | Test Conditions | B-Port Supply Voltage (VCCB) | UNIT | ||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.7 ± 0.05 V | 0.8 ± 0.04 V | 0.9 ± 0.045 V | 1.2 ± 0.1 V | 1.5 ± 0.1 V | 1.8 ± 0.15 V | 2.5 ± 0.2 V | 3.3 ± 0.3 V | ||||||||||||||
MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | ||||||
tpd | Propagation delay | A | B | -40°C to 85°C | 0.5 | 134 | 0.5 | 90 | 0.5 | 64 | 0.5 | 30 | 0.5 | 24 | 0.5 | 23 | 0.5 | 25 | 0.5 | 34 | ns |
-40°C to 125°C | 0.5 | 134 | 0.5 | 90 | 0.5 | 64 | 0.5 | 30 | 0.5 | 24 | 0.5 | 23 | 0.5 | 25 | 0.5 | 34 | |||||
B | A | -40°C to 85°C | 0.5 | 109 | 0.5 | 90 | 0.5 | 72 | 0.5 | 39 | 0.5 | 22 | 0.5 | 15 | 0.5 | 11 | 0.5 | 10 | |||
-40°C to 125°C | 0.5 | 109 | 0.5 | 90 | 0.5 | 72 | 0.5 | 39 | 0.5 | 22 | 0.5 | 15 | 0.5 | 11 | 0.5 | 10 | |||||
tdis | Disable time | OE | A | -40°C to 85°C | 0.5 | 110 | 0.5 | 110 | 0.5 | 110 | 0.5 | 110 | 0.5 | 110 | 0.5 | 110 | 0.5 | 110 | 0.5 | 110 | ns |
-40°C to 125°C | 0.5 | 110 | 0.5 | 110 | 0.5 | 110 | 0.5 | 110 | 0.5 | 110 | 0.5 | 110 | 0.5 | 110 | 0.5 | 110 | |||||
OE | B | -40°C to 85°C | 0.5 | 147 | 0.5 | 111 | 0.5 | 91 | 0.5 | 42 | 0.5 | 36 | 0.5 | 35 | 0.5 | 37 | 0.5 | 47 | |||
-40°C to 125°C | 0.5 | 147 | 0.5 | 111 | 0.5 | 91 | 0.5 | 42 | 0.5 | 36 | 0.5 | 35 | 0.5 | 37 | 0.5 | 47 | |||||
ten | Enable time | OE | A | -40°C to 85°C | 0.5 | 143 | 0.5 | 143 | 0.5 | 143 | 0.5 | 143 | 0.5 | 143 | 0.5 | 143 | 0.5 | 143 | 0.5 | 143 | ns |
-40°C to 125°C | 0.5 | 143 | 0.5 | 143 | 0.5 | 143 | 0.5 | 143 | 0.5 | 143 | 0.5 | 143 | 0.5 | 143 | 0.5 | 143 | |||||
OE | B | -40°C to 85°C | 0.5 | 253 | 0.5 | 164 | 0.5 | 117 | 0.5 | 71 | 0.5 | 57 | 0.5 | 52 | 0.5 | 47 | 0.5 | 53 | |||
-40°C to 125°C | 0.5 | 253 | 0.5 | 164 | 0.5 | 117 | 0.5 | 73 | 0.5 | 58 | 0.5 | 53 | 0.5 | 48 | 0.5 | 53 |