JAJSH48 March 2019 SN74AXCH4T245
PRODUCTION DATA.
PARAMETER | FROM | TO | Test Conditions | B-Port Supply Voltage (VCCB) | UNIT | ||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.7 ± 0.05 V | 0.8 ± 0.04 V | 0.9 ± 0.045 V | 1.2 ± 0.1 V | 1.5 ± 0.1 V | 1.8 ± 0.15 V | 2.5 ± 0.2 V | 3.3 ± 0.3 V | ||||||||||||||
MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | ||||||
tpd | Propagation delay | A | B | -40°C to 85°C | 0.5 | 15 | 0.5 | 15 | 0.5 | 14 | 0.5 | 9 | 0.5 | 8 | 0.5 | 7 | 0.5 | 6 | 0.5 | 6 | ns |
-40°C to 125°C | 0.5 | 16 | 0.5 | 15 | 0.5 | 14 | 0.5 | 9 | 0.5 | 8 | 0.5 | 7 | 0.5 | 6 | 0.5 | 6 | |||||
B | A | -40°C to 85°C | 0.5 | 41 | 0.5 | 23 | 0.5 | 17 | 0.5 | 10 | 0.5 | 8 | 0.5 | 7 | 0.5 | 5 | 0.5 | 4 | |||
-40°C to 125°C | 0.5 | 41 | 0.5 | 23 | 0.5 | 17 | 0.5 | 10 | 0.5 | 8 | 0.5 | 7 | 0.5 | 5 | 0.5 | 4 | |||||
tdis | Disable time | OE | A | -40°C to 85°C | 0.5 | 17 | 0.5 | 17 | 0.5 | 17 | 0.5 | 17 | 0.5 | 17 | 0.5 | 17 | 0.5 | 17 | 0.5 | 17 | ns |
-40°C to 125°C | 0.5 | 18 | 0.5 | 18 | 0.5 | 18 | 0.5 | 18 | 0.5 | 18 | 0.5 | 18 | 0.5 | 18 | 0.5 | 18 | |||||
OE | B | -40°C to 85°C | 0.5 | 129 | 0.5 | 98 | 0.5 | 77 | 0.5 | 27 | 0.5 | 19 | 0.5 | 17 | 0.5 | 13 | 0.5 | 13 | |||
-40°C to 125°C | 0.5 | 131 | 0.5 | 98 | 0.5 | 77 | 0.5 | 28 | 0.5 | 21 | 0.5 | 18 | 0.5 | 14 | 0.5 | 14 | |||||
ten | Enable time | OE | A | -40°C to 85°C | 0.5 | 17 | 0.5 | 17 | 0.5 | 17 | 0.5 | 17 | 0.5 | 17 | 0.5 | 17 | 0.5 | 17 | 0.5 | 17 | ns |
-40°C to 125°C | 0.5 | 19 | 0.5 | 19 | 0.5 | 19 | 0.5 | 19 | 0.5 | 19 | 0.5 | 19 | 0.5 | 19 | 0.5 | 19 | |||||
OE | B | -40°C to 85°C | 0.5 | 102 | 0.5 | 73 | 0.5 | 60 | 0.5 | 38 | 0.5 | 28 | 0.5 | 24 | 0.5 | 19 | 0.5 | 16 | |||
-40°C to 125°C | 0.5 | 102 | 0.5 | 75 | 0.5 | 62 | 0.5 | 41 | 0.5 | 31 | 0.5 | 26 | 0.5 | 20 | 0.5 | 18 |