JAJSH48 March 2019 SN74AXCH4T245
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | VCCA | VCCB | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|---|
CpdA | Power Dissipation Capacitance per transceiver (A to B: outputs enabled) | CL = 0, RL = Open f = 1 MHz, tr = tf = 1 ns | 0.7 V | 0.7 V | 2.2 | pF | ||
0.8 V | 0.8 V | 2.3 | ||||||
0.9 V | 0.9 V | 2.3 | ||||||
1.2 V | 1.2 V | 2.3 | ||||||
1.5 V | 1.5 V | 2.2 | ||||||
1.8 V | 1.8 V | 2.2 | ||||||
2.5 V | 2.5 V | 2.5 | ||||||
3.3 V | 3.3 V | 2.6 | ||||||
Power Dissipation Capacitance per transceiver (A to B: outputs disabled) | CL = 0, RL = Open f = 1 MHz, tr = tf = 1 ns | 0.7 V | 0.7 V | 1.5 | pF | |||
0.8 V | 0.8 V | 1.7 | ||||||
0.9 V | 0.9 V | 1.7 | ||||||
1.2 V | 1.2 V | 1.7 | ||||||
1.5 V | 1.5 V | 1.5 | ||||||
1.8 V | 1.8 V | 1.5 | ||||||
2.5 V | 2.5 V | 1.8 | ||||||
3.3 V | 3.3 V | 2.1 | ||||||
Power Dissipation Capacitance per transceiver (B to A: outputs enabled) | CL = 0, RL = Open f = 1 MHz, tr = tf = 1 ns | 0.7 V | 0.7 V | 12.6 | pF | |||
0.8 V | 0.8 V | 12.4 | ||||||
0.9 V | 0.9 V | 12.4 | ||||||
1.2 V | 1.2 V | 12.8 | ||||||
1.5 V | 1.5 V | 13.3 | ||||||
1.8 V | 1.8 V | 14.6 | ||||||
2.5 V | 2.5 V | 18.0 | ||||||
3.3 V | 3.3 V | 21.1 | ||||||
Power Dissipation Capacitance per transceiver (B to A: outputs disabled) | CL = 0, RL = Open f = 1 MHz, tr = tf = 1 ns | 0.7 V | 0.7 V | 1.1 | pF | |||
0.8 V | 0.8 V | 1.1 | ||||||
0.9 V | 0.9 V | 1.0 | ||||||
1.2 V | 1.2 V | 1.0 | ||||||
1.5 V | 1.5 V | 1.0 | ||||||
1.8 V | 1.8 V | 0.9 | ||||||
2.5 V | 2.5 V | 0.9 | ||||||
3.3 V | 3.3 V | 0.9 | ||||||
CpdB | Power Dissipation Capacitance per transceiver (A to B: outputs enabled) | CL = 0, RL = Open f = 1 MHz, tr = tf = 1 ns | 0.7 V | 0.7 V | 12.6 | pF | ||
0.8 V | 0.8 V | 12.4 | ||||||
0.9 V | 0.9 V | 12.4 | ||||||
1.2 V | 1.2 V | 12.8 | ||||||
1.5 V | 1.5 V | 13.3 | ||||||
1.8 V | 1.8 V | 14.6 | ||||||
2.5 V | 2.5 V | 17.8 | ||||||
3.3 V | 3.3 V | 21.0 | ||||||
Power Dissipation Capacitance per transceiver (A to B: outputs disabled) | CL = 0, RL = Open f = 1 MHz, tr = tf = 1 ns | 0.7 V | 0.7 V | 1.1 | pF | |||
0.8 V | 0.8 V | 1.1 | ||||||
0.9 V | 0.9 V | 1.0 | ||||||
1.2 V | 1.2 V | 1.0 | ||||||
1.5 V | 1.5 V | 1.0 | ||||||
1.8 V | 1.8 V | 0.9 | ||||||
2.5 V | 2.5 V | 0.9 | ||||||
3.3 V | 3.3 V | 0.9 | ||||||
Power Dissipation Capacitance per transceiver (B to A: outputs enabled) | CL = 0, RL = Open f = 1 MHz, tr = tf = 1 ns | 0.7 V | 0.7 V | 2.2 | pF | |||
0.8 V | 0.8 V | 2.2 | ||||||
0.9 V | 0.9 V | 2.2 | ||||||
1.2 V | 1.2 V | 2.0 | ||||||
1.5 V | 1.5 V | 2.0 | ||||||
1.8 V | 1.8 V | 1.9 | ||||||
2.5 V | 2.5 V | 2.0 | ||||||
3.3 V | 3.3 V | 2.6 | ||||||
Power Dissipation Capacitance per transceiver (B to A: outputs disabled) | CL = 0, RL = Open f = 1 MHz, tr = tf = 1 ns | 0.7 V | 0.7 V | 1.6 | pF | |||
0.8 V | 0.8 V | 1.5 | ||||||
0.9 V | 0.9 V | 1.6 | ||||||
1.2 V | 1.2 V | 1.4 | ||||||
1.5 V | 1.5 V | 1.3 | ||||||
1.8 V | 1.8 V | 1.2 | ||||||
2.5 V | 2.5 V | 1.4 | ||||||
3.3 V | 3.3 V | 1.9 |