JAJSH48 March 2019 SN74AXCH4T245
PRODUCTION DATA.
Unless otherwise noted, all input pulses are supplied by generators having the following characteristics:
Parameter | VCCO | RL | CL | S1 | VTP | |
---|---|---|---|---|---|---|
Δt/Δv | Input transition rise or fall rate | 0.65 V – 3.6 V | 1 MΩ | 15 pF | Open | N/A |
tpd | Propagation (delay) time | 1.1 V – 3.6 V | 2 kΩ | 15 pF | Open | N/A |
0.65 V – 0.95 V | 20 kΩ | 15 pF | Open | N/A | ||
ten, tdis | Enable time, disable time | 3 V – 3.6 V | 2 kΩ | 15 pF | 2 × VCCO | 0.3 V |
1.65 V – 2.7 V | 2 kΩ | 15 pF | 2 × VCCO | 0.15 V | ||
1.1 V – 1.6 V | 2 kΩ | 15 pF | 2 × VCCO | 0.1 V | ||
0.65 V – 0.95 V | 20 kΩ | 15 pF | 2 × VCCO | 0.1 V | ||
ten, tdis | Enable time, disable time | 3 V – 3.6 V | 2 kΩ | 15 pF | GND | 0.3 V |
1.65 V – 2.7 V | 2 kΩ | 15 pF | GND | 0.15 V | ||
1.1 V – 1.6 V | 2 kΩ | 15 pF | GND | 0.1 V | ||
0.65 V – 0.95 V | 20 kΩ | 15 pF | GND | 0.1 V |