JAJSH48 March 2019 SN74AXCH4T245
PRODUCTION DATA.
MIN | MAX | UNITS | |||
---|---|---|---|---|---|
VCCA | Supply voltage A | –0.5 | 4.2 | V | |
VCCB | Supply voltage B | –0.5 | 4.2 | V | |
VI | Input Voltage(2) | I/O Ports (A Port) | –0.5 | 4.2 | V |
I/O Ports (B Port) | –0.5 | 4.2 | |||
Control Inputs | –0.5 | 4.2 | |||
VO | Voltage applied to any output in the high-impedance or power-off state(2) | A Port | –0.5 | 4.2 | V |
B Port | –0.5 | 4.2 | |||
VO | Voltage applied to any output in the high or low state(2)(3) | A Port | –0.5 | VCCA + 0.2 | V |
B Port | –0.5 | VCCB + 0.2 | |||
IIK | Input clamp current | VI < 0 | –50 | mA | |
IOK | Output clamp current | VO < 0 | –50 | mA | |
IO | Continuous output current | –50 | 50 | mA | |
Continuous current through VCC or GND | –100 | 100 | mA | ||
Tj | Junction Temperature | 150 | °C | ||
Tstg | Storage temperature | –65 | 150 | °C |