JAJSOY1A May 2004 – July 2022 SN74CB3Q16211
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
PARAMETER | TEST CONDITIONS | MIN | TYP(2) | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
VIK | VCC = 3.6 V, | II = –18 mA | –1.8 | V | ||||
IIN | Control inputs | VCC = 3.6 V, | VIN = 0 to 5.5 V | ±1 | µA | |||
IOZ(3) | VCC = 3.6 V, | VO = 0 to 5.5 V, VI = 0 | Switch OFF, VIN = VCC or GND | ±1 | µA | |||
Ioff | VCC = 0, | VO = 0 to 5.5 V, | VI = 0 | 1 | µA | |||
ICC | VCC = 3.6 V, | II/O = 0, | Switch ON or OFF, VIN = VCC or GND | 1 | 3 | mA | ||
∆ICC(4) | Control inputs | VCC = 3.6 V, | One input at 3 V, | Other inputs at VCC or GND | 30 | µA | ||
ICCD(5) | Per control input | VCC = 3.6 V, | A and B ports open, Control input switching at 50% duty cycle | 0.15 | 0.25 | mA/ MHz | ||
Cin | Control inputs | VCC = 3.3 V, | VIN = 5.5 V, 3.3 V, or 0 | 3.5 | 5 | pF | ||
Cio(OFF) | VCC = 3.3 V, | VIN = VCC or GND, | Switch OFF, VI/O = 5.5 V, 3.3 V, or 0 | 4 | 5 | pF | ||
Cio(ON) | VCC = 3.3 V, | VIN = VCC or GND, | Switch ON, VI/O = 5.5 V, 3.3 V, or 0 | 10 | 12.5 | pF | ||
ron(6) | VCC = 2.3 V, TYP at VCC = 2.5 V | VI = 0, | IO = 30 mA | 5 | 8 | Ω | ||
VI = 1.7 V, | IO = –15 mA | 5 | 9 | |||||
VCC = 3 V | VI = 0, | IO = 30 mA | 5 | 6.5 | ||||
VI = 2.4 V, | IO = –15 mA | 5 | 8 |