JAJSFN9C October 2003 – June 2018 SN74CB3Q3253
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage | 2.3 | 3.6 | V | |
VIH | High-level control input voltage | VCC = 2.3 V to 2.7 V | 1.7 | 5.5 | V |
VCC = 2.7 V to 3.6 V | 2 | 5.5 | |||
VIL | Low-level control input voltage | VCC = 2.3 V to 2.7 V | 0 | 0.7 | V |
VCC = 2.7 V to 3.6 V | 0 | 0.8 | |||
VI/O | Data input/output voltage | 0 | 5.5 | V | |
TA | Operating free-air temperature | –40 | 85 | °C |