JAJSFK0C October 2003 – May 2018 SN74CB3T3245
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | NC | — | Not internally connected |
2 | A1 | I/O | Switch 1 A terminal |
3 | A2 | I/O | Switch 2 A terminal |
4 | A3 | I/O | Switch 3 A terminal |
5 | A4 | I/O | Switch 4 A terminal |
6 | A5 | I/O | Switch 5 A terminal |
7 | A6 | I/O | Switch 6 A terminal |
8 | A7 | I/O | Switch 7 A terminal |
9 | A8 | I/O | Switch 8 A terminal |
10 | GND | — | Ground |
11 | B8 | I/O | Switch 8 B terminal |
12 | B7 | I/O | Switch 7 B terminal |
13 | B6 | I/O | Switch 6 B terminal |
14 | B5 | I/O | Switch 5 B terminal |
15 | B4 | I/O | Switch 4 B terminal |
16 | B3 | I/O | Switch 3 B terminal |
17 | B2 | I/O | Switch 2 B terminal |
18 | B1 | I/O | Switch 1 B terminal |
19 | OE | I | Output enable, active low |
20 | VCC | — | Power |