JAJSGT6L December 1997 – August 2022 SN74CBTLV3126
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
One useful application to take advantage of the SN74CBTLV3126 features is isolating various protocols from a possessor or MCU such as JTAG, SPI, or standard GPIO signals. The device provides excellent isolation performance when the device is powered. The added benefit of powered-off protection allows a system to minimize complexity by eliminating the need for power sequencing in hot-swap and live insertion applications.