JAJSHC1A May 2008 – May 2019 SN74CBTLV3257-EP
PARAMETER | TEST CONDITIONS | MIN | TYP(1) | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
VIK | VCC = 3 V, II = –18 mA | –1.2 | V | |||||
II | VCC = 3.6 V, VI = VCC or GND | ±1 | μA | |||||
Ioff | VCC = 0, VI or VO = 0 to 3.6 V | 15 | μA | |||||
ICC | VCC = 3.6 V, IO = 0, VI = VCC or GND | 10 | μA | |||||
ΔICC(2) | Control inputs | VCC = 3.6 V, one input at 3 V, other inputs at VCC or GND | 300 | μA | ||||
Ci | Control inputs | VI = 3 V or 0 | 3 | pF | ||||
Cio(OFF) | A port | VO = 3 V or 0, OE = VCC | 10.5 | pF | ||||
B port | 5.5 | |||||||
ron(3) | VCC = 2.3 V,
TYP at VCC = 2.5 V |
VI = 0 | II = 64 mA | 5 | 8 | Ω | ||
II = 24 mA | 5 | 8 | ||||||
VI = 1.7 V | II = 15 mA | 27 | 40 | |||||
VCC = 3 V | VI = 0 | II = 64 mA | 5 | 7 | ||||
II = 24 mA | 5 | 7 | ||||||
VI = 2.4 V | II = 15 mA | 10 | 15 |