JAJSPQ4F March 1984 – April 2021 SN54HC05 , SN74HC05
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The ground voltage is used to produce the output LOW voltage. Sinking current into the output will increase the output voltage as specified by the VOL specification in the Electrical Characteristics - 74. The plot in provides a typical relationship between output voltage and current for this device.
Open-drain outputs can be directly connected together to produce a wired-AND. This is possible because the outputs cannot source current, and thus can never be in bus-contention.
Unused outputs can be left floating. Do not connect outputs directly to VCC or ground.
Refer to GUID-6CFEEA53-828F-481B-A9DC-B54B8A6E898E.html#GUID-6CFEEA53-828F-481B-A9DC-B54B8A6E898E for additional information regarding the outputs for this device.