JAJSO79H April 2004 – March 2022 SN54HC148 , SN74HC148
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
Because the ’HC148 devices are combinational logic circuits, wrong addresses can appear during input transients. Moreover, a change from high to low at EI can cause a transient low on GS when all inputs are high. This must be considered when strobing the outputs.