SCLS143E December 1982 – December 2024 SN54HC393 , SN74HC393
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The ’HC393 devices contain eight flip-flops and additional gating to implement two individual 4-bit counters in a single package. These devices comprise two independent 4-bit binary counters, each having a clear (CLR) and a clock (CLK) input. N-bit binary counters can be implemented with each package, providing the capability of divide by 256. The ’HC393 devices have parallel outputs from each counter stage so that any submultiple of the input count frequency is available for system timing signals.