JAJSPO9F March 1984 – April 2021 SN74HC7001
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The power supply can be any voltage between the minimum and maximum supply voltage rating located in the Recommended Operating Conditions. Each VCC terminal should have a bypass capacitor to prevent power disturbance. A 0.1-μF capacitor is recommended for this device. It is acceptable to parallel multiple bypass caps to reject different frequencies of noise. The 0.1-μF and 1-μF capacitors are commonly used in parallel. The bypass capacitor should be installed as close to the power terminal as possible for best results, as shown in GUID-305A27DA-CA14-4015-9781-AF7F3F176755.html#LAYOUTEXAMPLE.