JAJSHQ3C July 2019 – March 2021 SN74HCS02-Q1
PRODUCTION DATA
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
1Y | 1 | Output | Channel 1, Output Y |
1A | 2 | Input | Channel 1, Input A |
1B | 3 | Input | Channel 1, Input B |
2Y | 4 | Output | Channel 2, Output Y |
2A | 5 | Input | Channel 2, Input A |
2B | 6 | Input | Channel 2, Input B |
GND | 7 | — | Ground |
3A | 8 | Input | Channel 3, Input A |
3B | 9 | Input | Channel 3, Input B |
3Y | 10 | Output | Channel 3, Output Y |
4A | 11 | Input | Channel 4, Input A |
4B | 12 | Input | Channel 4, Input B |
4Y | 13 | Output | Channel 4, Output Y |
VCC | 14 | — | Positive Supply |
Thermal Pad(1) | — | The thermal pad can be connected to GND or left floating. Do not connect to any other signal or supply |