JAJSLH1B june 2020 – may 2023 SN74HCS126
PRODMIX
In this application, a buffer with a 3-state output is used to disable a data signal as shown in Figure 9-1. The remaining three buffers can be used for signal conditioning in other places in the system, or the inputs can be grounded and the channels left unused.