JAJSPU6A September 2020 – June 2021 SN74HCS137
PRODUCTION DATA
PARAMETER | FROM | TO | VCC | Operating free-air temperature (TA) | UNIT | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|
25°C | –40°C to 125°C | ||||||||||
MIN | TYP | MAX | MIN | TYP | MAX | ||||||
tpd | Propagation delay | An | Y | 2 V | 17 | 35 | 51 | ns | |||
4.5 V | 7 | 14 | 20 | ||||||||
6 V | 6 | 12 | 17 | ||||||||
G or G | Y | 2 V | 15 | 30 | 48 | ||||||
4.5 V | 7 | 11 | 17 | ||||||||
6 V | 6 | 9 | 15 | ||||||||
LE | Y | 2 V | 18 | 39 | 60 | ||||||
4.5 V | 8 | 16 | 24 | ||||||||
6 V | 7 | 15 | 21 | ||||||||
tt | Transition-time | Any output | 2 V | 9 | 16 | ns | |||||
4.5 V | 5 | 9 | |||||||||
6 V | 4 | 8 |