JAJSLC4D September 2020 – December 2021 SN74HCS138-Q1
PRODUCTION DATA
PIN | I/O(1) | DESCRIPTION | |
---|---|---|---|
SOIC, TSSOP, or SOT NO. | NAME | ||
1 | A0 | I | Address select 0 |
2 | A1 | I | Address select 1 |
3 | A2 | I | Address select 2 |
4 | G0 | I | Strobe input, active low |
5 | G1 | I | Strobe input, active low |
6 | G2 | I | Strobe input |
7 | Y7 | O | Output 7 |
8 | GND | — | Ground |
9 | Y6 | O | Output 6 |
10 | Y5 | O | Output 5 |
11 | Y4 | O | Output 4 |
12 | Y3 | O | Output 3 |
13 | Y2 | O | Output 2 |
14 | Y1 | O | Output 1 |
15 | Y0 | O | Output 0 |
16 | VCC | — | Positive supply |
Thermal Pad(2) | — | The thermal pad can be connect to GND or left floating. Do not connect to any other signal or supply. |