JAJSNJ9B August 2020 – December 2021 SN74HCS151-Q1
PRODUCTION DATA
PIN | I/O(2) | DESCRIPTION | |
---|---|---|---|
SOIC or TSSOPor WBQB NO. | NAME | ||
1 | D3 | I | Data input 3 |
2 | D2 | I | Data input 2 |
3 | D1 | I | Data input 1 |
4 | D0 | I | Data input 0 |
5 | Y | O | Data output |
6 | W | O | Data output, inverted |
7 | G | I | Output strobe, active low |
8 | GND | — | Ground |
9 | C | I | Address select C |
10 | B | I | Address select B |
11 | A | I | Address select A |
12 | D7 | I | Data input 7 |
13 | D6 | I | Data input 6 |
14 | D5 | I | Data input 5 |
15 | D4 | I | Data input 4 |
16 | VCC | — | Positive supply |
Thermal Pad (1) | — | The thermal pad can be connected to GND or left floating. Do not connect to any other signal or supply. |