JAJSNK0A August 2020 – December 2021 SN74HCS153-Q1
PRODUCTION DATA
The SN74HCS153-Q1 is a high speed silicon gate CMOS multiplexer well suited to multiplexing and data routing applications. It contains two 4:1 multiplexers.
The SN74HCS153-Q1 operates asynchronously, with each Y output being equal to the input selected by the address inputs (A, B). Both channels are controlled by the same address inputs.
The strobe (G) inputs force the respective Y outputs low, regardless of the state of other inputs.
All inputs include Schmitt-triggers allowing for slow input transitions and providing additional noise margin.