JAJSNK0A August 2020 – December 2021 SN74HCS153-Q1
PRODUCTION DATA
PARAMETER | FROM | TO | VCC | Operating free-air temperature (TA) | UNIT | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|
25°C | –40°C to 125°C | ||||||||||
MIN | TYP | MAX | MIN | TYP | MAX | ||||||
fmax | Max switching frequency | 2 V | 6 | 5 | MHz | ||||||
4.5 V | 31 | 25 | |||||||||
6 V | 36 | 29 | |||||||||
tpd | Propagation delay | A or B | Y | 2 V | 18 | 27 | 44 | ns | |||
4.5 V | 8 | 12 | 17 | ||||||||
6 V | 7 | 11 | 14 | ||||||||
Data (Any C) | Y | 2 V | 17 | 26 | 45 | ||||||
4.5 V | 8 | 12 | 16 | ||||||||
6 V | 6 | 9 | 13 | ||||||||
G | Y | 2 V | 16 | 24 | 42 | ||||||
4.5 V | 7 | 11 | 16 | ||||||||
6 V | 6 | 9 | 13 | ||||||||
tt | Transition-time | Any output | 2 V | 13 | 21 | ns | |||||
4.5 V | 6 | 9 | |||||||||
6 V | 5 | 7 |