JAJSNK1A August 2020 – December 2021 SN74HCS157-Q1
PRODUCTION DATA
PIN | I/O(1) | DESCRIPTION | |
---|---|---|---|
SOIC or TSSOP NO. | NAME | ||
1 | A/B | I | Address select |
2 | 1A | I | Channel 1, data input A |
3 | 1B | I | Channel 1, data input B |
4 | 1Y | I | Channel 1, data output |
5 | 2A | O | Channel 2, data input A |
6 | 2B | O | Channel 2, data input B |
7 | 2Y | I | Channel 2, data output |
8 | GND | — | Ground |
9 | 3Y | I | Channel 3, data output |
10 | 3B | I | Channel 3, data input B |
11 | 3A | I | Channel 3, data input A |
12 | 4Y | I | Channel 4, data output |
13 | 4B | I | Channel 4, data input B |
14 | 4A | I | Channel 4, data input A |
15 | G | I | Output strobe, active low |
16 | VCC | — | Positive supply |
Thermal Pad(2) | — | The thermal pad can be connected to GND or left floating. Do not connect to any other signal or supply. |