JAJSLL9C June 2020 – December 2021 SN74HCS164-Q1
PRODUCTION DATA
PIN | TYPE(2) | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
A | 1 | I | Serial input A |
B | 2 | I | Serial input B |
QA | 3 | O | Parallel output A |
QB | 4 | O | Parallel output B |
QC | 5 | O | Parallel output C |
QD | 6 | O | Parallel output D |
GND | 7 | — | Ground |
CLK | 8 | I | Clock, rising edge triggered |
CLR | 9 | I | Clear 1 Active-Low |
QE | 10 | O | Parallel output E |
QF | 11 | O | Parallel output F |
QG | 12 | O | Parallel output G |
QH | 13 | O | Parallel output H |
VCC | 14 | — | Positive supply |
Thermal Pad(1) | — | The thermal pad can be connected to GND or left floating. Do not connect to any other signal or supply. |