JAJSLC7D August 2020 – December 2021 SN74HCS165-Q1
PRODUCTION DATA
PARAMETER | FROM | TO | VCC | Operating free-air temperature (TA) | UNIT | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|
25°C | –40°C to 125°C | ||||||||||
MIN | TYP | MAX | MIN | TYP | MAX | ||||||
fmax | Max switching frequency | 2 V | 49 | 43 | MHz | ||||||
4.5 V | 130 | 120 | |||||||||
6 V | 170 | 150 | |||||||||
tpd | Propagation delay | SH/LD | QH or QH | 2 V | 39 | 65 | ns | ||||
4.5 V | 19 | 24 | |||||||||
6 V | 17 | 19 | |||||||||
CLK | QH or QH | 2 V | 32 | 45 | |||||||
4.5 V | 16 | 18 | |||||||||
6 V | 14 | 16 | |||||||||
H | QH or QH | 2 V | 30 | 48 | |||||||
4.5 V | 15 | 18 | |||||||||
6 V | 14 | 16 | |||||||||
tt | Transition-time | Any output | 2 V | 9 | 17 | ns | |||||
4.5 V | 5 | 8 | |||||||||
6 V | 4 | 7 |