JAJSKW5B September 2020 – February 2022 SN74HCS245-Q1
PRODUCTION DATA
PIN | I/O(1) | DESCRIPTION | |
---|---|---|---|
TSSOP NO. | NAME | ||
1 | DIR | I | Direction control input (L = B → A, H = A → B) |
2 | A1 | I/O | Channel 1 output/input A |
3 | A2 | I/O | Channel 2 output/input A |
4 | A3 | I/O | Channel 3 output/input A |
5 | A4 | I/O | Channel 4 output/input A |
6 | A5 | I/O | Channel 5 output/input A |
7 | A6 | I/O | Channel 6 output/input A |
8 | A7 | I/O | Channel 7 output/input A |
9 | A8 | I/O | Channel 8 output/input A |
10 | GND | — | Ground |
11 | B8 | I/O | Channel 8 input/output B |
12 | B7 | I/O | Channel 7 input/output B |
13 | B6 | I/O | Channel 6 input/output B |
14 | B5 | I/O | Channel 5 input/output B |
15 | B4 | I/O | Channel 4 input/output B |
16 | B3 | I/O | Channel 3 input/output B |
17 | B2 | I/O | Channel 2 input/output B |
18 | B1 | I/O | Channel 1 input/output B |
19 | OE | I | Output enable, active low |
20 | VCC | — | Positive supply |
Thermal Pad(2) | The thermal pad can be connected to GND or left floating. Do not connect to any other signal or supply |