JAJSN72A November 2021 – February 2022 SN74HCS373-Q1
PRODUCTION DATA
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
OE | 1 | Input | Output enable, active low |
1Q | 2 | Output | Output for channel 1 |
1D | 3 | Input | Input for channel 1 |
2D | 4 | Input | Input for channel 2 |
2Q | 5 | Output | Output for channel 2 |
3Q | 6 | Output | Output for channel 3 |
3D | 7 | Input | Input for channel 3 |
4D | 8 | Input | Input for channel 4 |
4Q | 9 | Output | Output for channel 4 |
GND | 10 | — | Ground |
LE | 11 | Input | Latch enable |
5Q | 12 | Output | Output for channel 5 |
5D | 13 | Input | Input for channel 5 |
6D | 14 | Input | Input for channel 6 |
6Q | 15 | Output | Output for channel 6 |
7Q | 16 | Output | Output for channel 7 |
7D | 17 | Input | Input for channel 7 |
8D | 18 | Input | Input for channel 8 |
8Q | 19 | Output | Output for channel 8 |
VCC | 20 | — | Postive supply |
Thermal Pad(1) | — | The thermal pad can be connect to GND or left floating. Do not connect to any other signal or supply. |