JAJSNE1A November 2021 – February 2022 SN74HCS541-Q1
PRODUCTION DATA
The inputs and outputs to this device have both positive and negative clamping diodes as depicted in Figure 8-1.
Voltages beyond the values specified in the Absolute Maximum Ratings table can cause damage to the device. The input and output voltage ratings may be exceeded if the input and output clamp-current ratings are observed.