JAJSNE1A November 2021 – February 2022 SN74HCS541-Q1
PRODUCTION DATA
PARAMETER | FROM (INPUT) | TO (OUTPUT) | VCC | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|---|
tpd | Propagation delay | A | Y | 2 V | 13 | 45 | ns | |
4.5 V | 7 | 18 | ||||||
6 V | 6 | 16 | ||||||
ten | Enable time | OE | Y | 2 V | 15 | 44 | ns | |
4.5 V | 7 | 22 | ||||||
6 V | 6 | 18 | ||||||
tdis | Disable time | OE | Y | 2 V | 12 | 30 | ns | |
4.5 V | 9 | 20 | ||||||
6 V | 8 | 19 | ||||||
tt | Transition-time | Any | 2 V | 9 | 16 | ns | ||
4.5 V | 5 | 9 | ||||||
6 V | 4 | 8 |